This product requires use of a browser that supports JavaScript 1.2, and that you run with scripting enabled.

Knowledge Base

Home > TI-Nspire™ Family of Products > > Solution 32631
Solution 32631: Beginning and Ending a Class Session Using the TI-Nspire™ Navigator™ Software.
Type   Question and Answer
Last Updated   24-APR-2020 14:35:26

How do I begin and end a class session when using the TI-Nspire Navigator Software?

A class session is the period of time the TI-Nspire software is active for a specific class. While a class session is running, you can perform communication functions with the selected class. You cannot use software to interact with your class until you begin a class session, and you cannot begin another class until you end the current one.

Beginning a Class Session

1. Click Class > Select Class, or click the Classroom Session list. A list of available classes opens.

2. Select the class you want to begin.

3. Click Begin Class.

Ending a Class Session

When class is over, or before you start another class, you need to end the current class session. Ending a class stops all communication between your computer and the students. When you end a class, students receive a message saying class is ended, and students are automatically logged off.

1. To end a current class session, select End Class from the Class Actions drop down list.

Pausing a Class Session

This function is available only on TI-Nspire software that supports handhelds. There are times you may want to pause a class. If using TI-Nspire software that supports handhelds, pausing a class suspends all activity on student handhelds, and they receive a message telling them class is paused. When you resume class, the message clears and students are able to use their handhelds. The students remain logged in when you pause a class.

1. To pause a class in session, click Pause Class.

2. To resume the class, click Resume Class.

For additional help with using the TI-Nspire Navigator system, please see the TI-Nspire Navigator guidebook.

Related Categories
Feedback
Is this solution useful in resolving your question or problem ?   No   Yes