This product requires use of a browser that supports JavaScript 1.2, and that you run with scripting enabled.

Knowledge Base

Solution 13404: Sending Images to a Calculator Using TI Connect™ for Windows®.
Type   Question and Answer
Last Updated   23-FEB-2021 14:38:18

How can I send images from my computer to my calculator using TI Connect for Windows®?

The TI ScreenCapture application can covert JPG and BMP files to calculator image files. To send an image to a calculator:

• Connect a TI Connectivity cable between the computer and the calculator.
• Start TI Connect, and click on TI ScreenCapture.
• Click on File, then Open.
• Browse to the image and double-click on it. The image should appear on the ScreenCapture window. Low resolution, grayscale images work best.
• Click on the "Actions" menu, and select "Send to device."

• Select a name for the file and memory location then click OK.

Additional information is available in TI Connect online Help.

Product

  • TI-73
  • TI-73 VSC
  • TI-83
  • TI-83 PLUS
  • TI-83 PLUS SILVER
  • TI-83 PLUS VSC
  • TI-83 VSC
  • TI-83+ SILVER VSC
  • TI-84 PLUS
  • TI-84 PLUS SILVER
  • TI-84+ SILVER VSC
  • TI-86
  • TI-86 VSC
  • TI-89
  • TI-89 BLUE EDITION
  • TI-89 TITANIUM
  • TI-89 TITANIUM VSC
  • TI-89 VSC
  • TI-92
  • TI-92 PLUS
  • TI-CONNECT
  • VOYAGE 200
Related Categories
Feedback
Is this solution useful in resolving your question or problem ?   No   Yes