This product requires use of a browser that supports JavaScript 1.2, and that you run with scripting enabled.

Knowledge Base

Home > Product Usage > > Solution 33793
Solution 33793: Performing Unit Conversions on the TI-36X Pro scientific calculator.
Type   Question and Answer
Last Updated   31-JUL-2020 14:03:18

How do I perform unit conversions using the TI-36X Pro scientific calculator?

The TI-36X Pro scientific calculator allows the user to use its unit converter for five different menu options.

These menus are English<>Metric, Temperature, Speed and Length, Pressure, Power and Energy.

Example: Convert 5 inches to centimeters:

  1. Press [5]
  2. Press [2nd] [convert]
  3. Press 1: English-Metric
  4. Scroll to in ►cm and press [enter]
  5. Press [enter] again to display the answer.

The answer should display 12.7.

Please see the TI-36X Pro guidebook for additional information.

Related Categories
Feedback
Is this solution useful in resolving your question or problem ?   No   Yes