This product requires use of a browser that supports JavaScript 1.2, and that you run with scripting enabled.

Knowledge Base

Solution 27710: Using A Laptop To Charge A TI-Nspire™ Family Handheld With A Rechargeable Battery.
Type   Question and Answer
Last Updated   27-JUN-2017 17:19:25

Using my laptop, what is the best way to charge my TI-Nspire family handheld with rechargeable battery?

For laptop users, the optimal configuration for charging a TI-Nspire family handheld with a rechargeable battery includes having the unit connected to a laptop via USB, and having the laptop's power adapter connected as well.

When laptops are not connected to a power adapter however, power-savings options may dictate that the laptop runs on battery power only. As a result, some laptops will not supply power through the USB port and therefore will not power a TI-Nspire family handheld with a rechargeable battery.

For more information regarding your TI-Nspire family handheld, please refer to the guidebooks section.

Related Categories
Feedback
Is this solution useful in resolving your question or problem ?   No   Yes