This product requires use of a browser that supports JavaScript 1.2, and that you run with scripting enabled.

Knowledge Base

Solution 12148: Meaning of the @n Notation in an Answer on the TI-89 Family, TI-92 Family, and Voyage™ 200 Graphing Calculators.
Type   Question and Answer
Last Updated   26-JAN-2007 13:20:13

What does the @ symbol mean in a answer on the TI-89 family, TI-92 family, and Voyage 200 graphing calculators?

The @ sign when displayed in an answer represents a constant.

For example, @n47*p means constant number 47 times p.

Each time an answer containing a constant is calculated the calculator assign a number to the constant. That number will increase by 1 for each subsequent answer until the history area of the Home screen is cleared. When an arbitrary integer occurs multiple times in the same session, each occurrence is numbered consecutively.  After it reaches 255, arbitrary integer consecutive numbering restarts an @n0.

Please see the TI-89 family, TI-92 family and Voyage 200 guidebooks for additional information.

Product

  • TI-89
  • TI-89 BLUE EDITION
  • TI-89 TITANIUM
  • TI-89 TITANIUM VSC
  • TI-89 VSC
  • TI-92
  • TI-92 PLUS
  • VOYAGE 200
Related Categories
Feedback
Is this solution useful in resolving your question or problem ?   No   Yes